??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC E834-E834-90-334-PS54N2-020
HELP_VARIABLE
Company
Balluff
Description
Double-Ended Cordsets
Bill of material
BALLUFF BCC E834-E834-90-334-PS54N2-020
VERF
Availability
Available
BC
Order code
BCC0JWZ
TC
Artikelbezeichnung
BCC E834-E834-90-334-PS54N2-020
PX
Product view
49121_00
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
EDZ
BAL.BCC0JWZ
DESCRIPT
Description
Connection 1 = RJ45-Male, straight, 4-pin, Connection 2 = RJ45-Male, straight, 4-pin, Interface = Profinet, Cable = PUR Shielded Green, 2 m, drag chain compatible, Number of conductors = 4, Cable temperature, fixed routing = -40...80 °C, Cable temperature, flexible routing = -20...60 °C, Operating voltage Ub = 125 VDC / 125 VAC, Rated current (40 °C) = 1.0 A, IP rating = IP20/IP20, Approval/Conformity = CE, cULus, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.